Overview

Description

IDT9LPRS511 follows the Intel CK505-compliant clock specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT9LPRS511 is driven with a 14.318MHz crystal.

Features

  • 2 - 0.8V differential push-pull CPU pairs
  • 1 - 25 MHz
  • 5 - PCI (33MHz)
  • 1 - USB, 48MHz
  • 1 - 24/48MHz
  • 1 - REF, 14.318MHz
  • 8 - PCIEX 0.8V differential push-pull pairs
  • 1 - PCIEX/DOT96MHz selectable pairs
  • 1 - SATACLK differential pair
  • 1 - 24.576MHz output

Comparison

Applications

Documentation

Design & Development

Models