954204 is a CK410M Compliant clock synthesizer. 954204 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. 954204 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI-Express.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 261 KB | |
End Of Life Notice | PDF 720 KB | |
End Of Life Notice | PDF 218 KB | |
Product Change Notice | PDF 361 KB | |
Product Change Notice | PDF 201 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.