The IDT950405 is a main system clock solution for desktop designs using the AMD K8 CPU. It provides all necessary clock signals for Clawhammer and Sledgehammer with AMD, VIA or ALI systems.
The IDT950405 is part of a whole new line of IDT clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates IDT's newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 243 KB | |
Product Change Notice | PDF 35 KB | |
End Of Life Notice | PDF 125 KB | |
Product Change Notice | PDF 361 KB | |
End Of Life Notice | PDF 125 KB | |
End Of Life Notice | PDF 122 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
SSOP | 48 | C | Yes | Tube | ||
SSOP | 48 | C | Yes | Reel |