Overview

Description

The 94241 is a single chip timing control hub for desktop designs using VIA PL133-T style chipset with Intel differential PIII processor. It provides all necessary clock signals for such a system. The 94241 is part of a whole new line of ICS clock generators and buffers called TCH™ (Timing Control Hub). ICS is the first to introduce a whole product line which offers full programmability and flexibility on a single clock device. This part incorporates ICS's newest clock technology with more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. TCH also incorporates ICS's Watchdog Timer technology in having a frequency reset feature to provide a safe setting under unstable system conditions.

Features

  • 2 - CPUs @2.5V
  • 13 - SDRAM @ 3.3V
  • 7 - PCI @3.3V,
  • 1 - 48MHz, @3.3V
  • 1 - 24MHz @ 3.3V
  • 2 - REF @3.3V, 14.318MHz.
  • Programmable output frequency
  • Programmable output rise/fall time
  • Programmable output to output skew
  • Programmable spread spectrum for EMI control
  • Real time system reset output
  • Watchdog timer technology to reset system if over-clocking causes malfunction
  • Uses external 14.318MHz crystal
  • CPU - CPU: <175ps
  • SDRAM - SDRAM: <500ps
  • PCI - PCI: <500ps
  • CPU-SDRAM: <500ps
  • CPU(early)-PCI: Min=1.0ns, Typ=2.0ns, Max=4.0ns

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 217 KB
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
5 items

Design & Development

Models