Overview

Description

Servers based on Intel CK408 processors

Features

  • 4 Differential CPU Clock Pairs @ 3.3V
  • 7 PCI (3.3V) @ 33.3MHz
  • 3 PCI_F (3.3V) @ 33.3MHz
  • 1 USB (3.3V) @ 48MHz
  • 1 DOT (3.3V) @ 48MHz
  • 1 REF (3.3V) @ 14.318MHz
  • 1 3V66 (3.3V) @ 66.6MHz
  • 1 VCH/3V66 (3.3V) @ 48MHz or 66.6MHz
  • 3 66MHz_OUT/3V66 (3.3V) @ 66.6MHz_IN
  • or 66.6MHz1 66MHz_IN/3V66 (3.3V) @ Input/66MHz

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 516 KB
Product Change Notice PDF 35 KB
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
Product Discontinuation Notice PDF 54 KB
7 items

Design & Development

Models