Overview

Description

The 89HPEB383 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.

Features

  • PCI Express (x1) to PCI forward bridge
  • Superior performance, low latency
  • Non-transparent bridging support
  • No power sequencing restrictions
  • 10mm x 10 mm QFN
  • 14mm x 14mm QFP

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 1.32 MB
1 item

Boards & Kits

Boards & Kits

Models