Overview

Description

The 85211I is a low skew, high performance 1-to-2 Differential-to-LVHSTL Fanout Buffer. The CLK, nCLK pair can accept most standard differential input levels. The 85211I is characterized to operate from a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 85211I ideal for those clock distribution applications demanding well-defined performance and repeatability. For optimal performance, terminate all outputs.

Features

  • Two differential LVHSTL compatible outputs
  • One differential CLK, nCLK input pair
  • CLK, nCLK pair can accept the following differential input levels: LVDS, LVPECL, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 700MHz
  • Translates any single-ended input signal to LVHSTL levels with resistor bias on nCLK input
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Propagation delay: 1ns (maximum)
  • Output duty cycle: 49% - 51% up to 266.6MHz
  • VOH = 1.2V (maximum)
  • 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free RoHS compliant package

Comparison

Applications

Documentation

Design & Development

Models