The 74ALVCH162374 16-bit edge-triggered D-type flip-flop is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. It can be used as two 8-bit flip-flops or one 16-bit flip-flop. The 74ALVCH162374 has series resistors in the device output structure which will significantly reduce line noise when used with light loads. The 74ALVCH162374 has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistor. The 74ALVCH162374 operates at -40C to +85C
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 48 | C | Yes | Tube | ||
TSSOP | 48 | C | Yes | Reel |