The IDT5P50901/2/3/4 is a family of 1.8V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.
The IDT5P50904 accepts an input clock frequency from 80 MHz to 170 MHz and produces an output clock of the same frequency, with a modulation frequency of ICLK*27/80000. The spread amount can be chosen through the select pins on the device.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 228 KB | |
End Of Life Notice | PDF 1010 KB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 8 | I | Yes | Tube | ||
TSSOP | 8 | I | Yes | Reel |