Overview

Description

The 5962-89523 (IDT 72401/72403) is an asynchronous 64 x 4 First-ln/First-Out memory. Reading and writing operations are completely asynchronous allowing the FIFO to be used as a buffer between two digital machines of widely varying operating frequencies. The 45MHz speed makes this FlFO ideal for high speed communication and controller applications.

Features

  • RAM-based FIFO with low fall-through time
  • Low-power consumption
  • Maximum shift rate — 35MHz
  • High data output drive capability
  • Fully expandable by bit width
  • Fully expandable by word depth
  • MlL-STD-883, Class B in 16 pin Cerdip package

Comparison

Applications

Documentation

Design & Development

Models