Overview

Description

The RAA489800 is a bidirectional, buck-boost voltage regulator that provides buck-boost voltage regulation and protection features. The advanced Renesas R3™ Technology provides high light-load efficiency, fast transient response, and seamless DCM/CCM transitions. The RAA489800 takes input power from a wide range of DC power sources up to 23V (such as conventional AC/DC adapters (ADP), USB PD ports, travel ADP) and safely converts it to a regulated voltage up to 21V.

The RAA489800 can also convert a wide range DC power source connected at its output (system side) to a regulated voltage to its input (ADP side). This bidirectional buck-boost regulation feature makes the RAA489800's application very flexible. In addition to 4-switch buck-boost configuration, it can also support 2-switch Buck mode operation. The RAA489800 includes various system operation functions such as the Forward mode enable pin, Reverse mode enable pin, programmable soft-start time, and adjustable forward and reverse VOUT. It also has forward and reverse power-good indicators. The protection functionalities include OCP, OVP, UVP, and OTP.

The RAA489800 has serial communication through SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: output current limit, input current limit, and output voltage setting.

Features

  • Bidirectional buck, boost, and buck-boost operation
  • Configurable for 4-switch buck-boost or 2-switch buck operation
  • Input voltage range: 3.8V to 23V (no dead zone)
  • Output voltage: up to 21V
  • Up to 1MHz switching frequency
  • Pin programmable soft-start time
  • LDO output for VDD and VDDP
  • System FAULT status ALERT function
  • Input/output internal discharge function
  • Active switching for negative voltage transitions
  • Pass Through mode in both directions
  • Forward and Reverse mode enable pins
  • OCP, OVP, UVP, and OTP protection
  • Absolute overvoltage protection
  • SMBus and auto-increment I2C compatible
  • Pb-free (RoHS compliant)
  • 32 Ld 4x4 TQFN package
  • UL 2367, IEC 62368-1: File No. E520109

Applications

Applications

  • Tablets
  • Ultrabooks
  • Power banks
  • Mobile devices
  • USB-C

Documentation

Type
Date
PDF 105 KB Datasheet - Short-form
PDF 5.51 MB 日本語 Brochure
PDF 169 KB Product Change Notice
PDF 1.11 MB Brochure
PDF 179 KB Product Change Notice
PDF 1.72 MB Datasheet
PDF 1.28 MB Manual - Software
PDF 509 KB Application Note
PDF 397 KB Application Note
9 items

Design & Development

Software & Tools

Software Downloads

Type Date
ZIP 1.90 MB PCB Design Files
1 item

Boards & Kits

Boards & Kits

Models

Support