This solution is a DC/DC energy recycling system. The system uses a single power supply controller to control the bidirectional power train circuit. Using a digital precision monitoring IC to sample and monitor the system current, through I2C and an MCU for data interaction, you can control the working direction of the system. In addition, users can use the USB/I2C bus to control and monitor the working status of the system. This is a perfect solution to compensate for the narrow output voltage with low precision weakness common in today’s widely used inverter systems.
System Benefits:
Target Applications:
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.