The portable ultraviolet disinfector is foldable and easy for travel. For this solution, an internal UV lamp can be easily applied to the object. And, a convenient re-charging function integrates with a general mobile charger. Additional features include a UV lamp operating time display and tilt detection to enhance usage safety.

System Benefits​:

  • Ultra-low power and low cost MCU is ideal for small appliances
  • High-performance AC/DC adapters for customer electronics
  • Integrated single-cell Li-ion or Li-polymer charger works with a variety of AC adapters

Target Applications:

  • Smart homes
  • Health equipment
Image
Portable Ultraviolet Disinfector

Related Products

Product Description Featured Document Ordering
       
AC/DC Controller      
iW1600 10W AC/DC Digital Controller with <10mW Stand-by Power, Integrated Active Startup Circuit and Fast DLR Product Summary Buy/Sample
       
Battery Charger      
ISL9205D High-Performance Charger for Single-Cell Li-ion/Polymer Batteries, Charge Current from 50mA to 900mA Datasheet Buy/Sample
       
Linear Regulator (LDO)      
ISL9021A 250mA Single LDO with Low IQ, Low Noise and High PSRR LDO Datasheet Buy/Sample
       
Microcontroller      
RL78/G12 Compact, Low Power Microcontrollers for General Purpose Applications Ideal for Sub-MCUs Datasheet Buy/Sample

descriptionDocumentation

file_downloadDownloads