Overview

Description

This compact SMARC 2.1 System on Module (SoM) incorporates a Renesas RZ/A3UL microprocessor for RTOS applications. This system design architecture provides a complete power and timing tree. It is targeted for real-time human machine interface (HMI) applications, such as smart homes/buildings or industrial terminals.

System Benefits​:

  • RTOS operating system
  • Single Arm® Cortex®–A55 configurations for low power consumption
  • Support for multiple memories: Octal Flash and RAM, DDR, QSPI, eMMC
  • Single programmable clock generator
  • Multiple communication interface support: USB, Ethernet, CAN, Wi-Fi/Bluetooth® Low Energy (LE)

Applications

Applications

  • Human machine interface (HMI)
  • Embedded vision application
  • Barcode scanners
  • Industrial gateways