This solution enables the monitoring of air quality, temperature and humidity via a Bluetooth® Low Energy (LE) beacon that operates day and night with a small solar cell. The beacon can be sized so small that it can be easily attached to walls and pillars.
The RE01B 32-bit microcontroller in this solution features ultra-low power and high-speed operation with an Arm® Cortex®-M0 core that integrates Bluetooth 5.0. And, the ISL9122A buck-boost regulator, featuring an extremely low quiescent current consumption, supplies adequate voltage to sensors.
System Benefits:
Target Applications: