Structural health monitors help detect changes to avoid damages. Because they are usually installed in hard-to-reach places, such as bridges, tunnels and industrial plants, the cost to replace a battery can be $20 to $30.
This solution utilizes energy harvesting, which can eliminate battery replacement costs. The voltage of the charge stored by the RE01 32-bit energy harvesting microcontroller varies, so the ISL9122A buck-boost converter provides a stable voltage for the external devices of the RE01 32-bit MCU. It also employs various kinds of sensors to monitor structural health.
System benefits
- Ultra-low IQ buck-boost regulator, ISL9122A, stabilizes the voltage generated by the RE01 energy harvest controller.
- Light sensor, ISL29125, measures the quality of solar radiation to monitor ambient information and solar power generation.
- Humidity and temperature sensor, HS3001, measures ambient information for the structural health monitor solution.
- Outdoor air quality sensor, ZMOD4510, measures outdoor air quality (OAQ) as for the structural health monitor solution.
Image

Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RE01 | Microcontroller Based on Silicon on Thin Buried Oxide (SOTB™) Process Technology | Datasheet | Select Specific Device |
Buck-Boost Regulator | |||
ISL9122A | Ultra-Low IQ Buck-Boost Regulator With Bypass | Datasheet | Buy/Sample |
Light Sensor | |||
ISL29125 | Digital Red, Green and Blue Color Light Sensor with IR Blocking Filter | Datasheet | Buy/Sample |
Sensor | |||
ZMOD4510 | Outdoor Air Quality Sensor Platform | Datasheet | Buy/Sample |
HS3001 | High-Performance Relative Humidity and Temperature Sensor | Datasheet | Buy/Sample |