As the adoption of capacitive touch interfaces expands rapidly, the use of conventional mechanical keys with limited functions are effectively being replaced. Panels with user-friendly designs can be operated using actions such as finger touches and swipe motions. Capacitive touch technology allows even devices designed for complex and highly skilled operations to be controlled with intuitive finger movements.

As the capacitive touch operation scene expands, panel sensitivity and high-noise resistance have become key requirements in achieving accurate switching movements and sophisticated operational performance. There is also a demand for features involving environmental tolerance to water, dirt or temperature variations. In addition to these requirements, development periods and costs are also hurdles that need to be considered and overcome.

Renesas offers revolutionary design to switching devices and equipment with our 2nd generation capacitive touch solution that enables a user-friendly environment to support manufacturing processes and lowers hurdles in capacitive touch sensor development.

Development environment

Capacitive Touch Evaluation System for RA2L1

The RA2L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Image
 RA2L1搭載静電容量タッチ評価システム

Capacitive Touch Evaluation System for RA6M2

The RA6M2 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Image
 RA6M2搭載静電容量タッチ評価システム

RX231 HMI Solution Kit

This human machine interface (HMI) solution kit is mounted with an LCD segment display circuit, sound reproducing circuit, capacitive touch circuit, etc. It can facilitate the development and evaluation of HMI and USB-applied products such as electric home appliances and healthcare products with built-in communication functions.

Image
RX231 HMI Solution Kit

RX130 Capacitive Touch Evaluation System

The RX130 Capacitive Touch Evaluation System is designed for easy evaluation of capacitive touch solutions offered by Renesas. With this system, evaluation may be conducted immediately after purchase, as the board and software are included in the kit.

Image
RX130 Capacitive Touch Evaluation System

Capacitive Touch Development Tool: QE for Capacitive Touch

QE for Capacitive Touch makes it easy to adjust the sensitivity of the touch buttons that are necessary for embedded system development that uses capacitive touch technology, shortening time to market. This tool supports the RX Family of 32-bit microcontrollers (MCUs).

Product Functions & Features

  • Easily incorporate touch button drivers into a program via a graphical user interface (GUI)
  • Easily adjust touch buttons in sequence using workflows
  • Graphical display of the touch interface configuration enables easy visualization
  • Even a large number of touch buttons can be automatically tuned quickly, improving development efficiency
  • Apply program modifications with the push of a single button
  • Monitoring function makes it easy to check and fine tune touch button operation
  • e2 studio integrated development environment integration* allows all work to be done from e2 studio

QE for Capacitive Touch is a plug-in for e2 studio. The plug-in must be downloaded from the website and installed.

Image
QE for Capacitive Touch Main/Sensor Tuner View

Main/Sensor Tuner View

Image
QE for Capacitive Touch Board Monitor View

Board Monitor View

Image
QE for Capacitive Touch Status Chart View

Status Chart View

Reference Design

Touchless Button Reference Design

The touchless button reference design applies Renesas capacitive solutions to detect approaching fingers and hands without physical contact. Two types of reference design, Demo solution and electrode boards are available.

Image
capacitive sensor application reference design touchless button solution reference design

Touch-Free User Interface Reference Design

The 3D gesture demo applies Renesas' capacitive touch solution to realize an HMI that detects gesture motions (up and down, left and right, and forward and back) of a hand in a three-dimensional space. A standard version (160mm sq.) and small version (80mm sq.) are available.

Image
3D Gesture Demo

Capacitive Sensor Application Reference Design

As a capacitive sensor application, we prepared a demonstration of water level measurement using the Renesas capacitive touch solution.

Image
静電容量センサ応用リファレンスデザイン

Partners

Image
Noritake Itron Logo

Noritake Itron corp.

Sales and development of glass capacitive touch switch modules

TEL: +81-3-6205-4424
e-mail: sales@noritake-itron.jp
http://www.noritake-itron.jp/

Itron Capacitive Touch Switch

Image
Hokuto Denshi Logo

Hokuto Denshi Co., Ltd.

Evaluation board developer and computer programmer supplier

TEL: +81-11-640-8800
e-mail: support@hokutodenshi.co.jp
http://www.hokutodenshi.co.jp/

RX113 Touch Key Evaluation Kit R

Image
Yokoyama Shokai Logo

Yokoyama Shokai Co., Ltd.

Touch module supplier

TEL: +81-76-267-5624
e-mail: h_fujita@yokoyama-gr.co.jp
http://www.yokoyama-gr.co.jp/


Image
Toyo Label Co. Logo

Toyo Label Co., Ltd.

Sales and development of transparent electrodes for capacitive switches

TEL: +81-75-314-2117
e-mail: info@toyolabel.co.jp
http://www.toyolabel.co.jp/

Capacitive Switches

Image
Takaya Corporation Logo

Takaya Corporation

Developer of intelligent capacitive touch sensors with customized functions and pricing

TEL: +81-866-62-2015
e-mail: takaya_ems_sales@takaya.co.jp
http://www.takaya.co.jp/product/ems/