For healthcare drug delivery devices, such as infusion pumps or insulin pumps, exact dosing is crucial. Drug delivery measurements and exact control of the dosing motor is required. Motors are typically three-phase BLDC (brushless DC) types with a few watts (e.g. using 12V). For flow sensing, a factory-calibrated sensor or custom sensors may be used. Bluetooth® communication, to provide an up-to-date GUI via smartphone and additional interfaces (like Ethernet or a medical-grade isolated USB), may also be needed. Some end products may also require an uninterrupted power supply (e.g. using Li-ion cells).

This design uses a combination of two MCUs, which includes the latest RA6M3 for motor control and sensor measurement, and the RX23W for Bluetooth Low Energy (BLE) 5 communication. It also includes analog components, like DC/DC regulators, an Li-ion battery charger, a MOSFET bridge driver, and a factory-calibrated flow sensor.

System Benefits:

  • Both pump types supported: infusion pump and insulin pump
  • Motor control for BLDC or PMSM (permanent magnet synchronous motor) with analog or hall sensors/encoders, optional gear (also with a high gear ratio)
  • Flow measurement: Integrated sensor or use an MCU-integrated AFE for custom sensor setup
  • Communication: BLE 5, Wi-Fi, Ethernet (e.g. for infusion pump) and multiple serial interfaces for optional NB-IoT, isolated USB I/F
  • HMI: LCD (for infusion pump) and touch and/or gesture control for better sterile environments
  • Optional battery management (e.g. 2x Li-ion cells for uninterrupted power supply)
     

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RA6M3 120MHz Arm® Cortex®-M4F core with USB High-Speed, Ethernet and TFT controller Datasheet Select Specific Device
RX23W 32-bit MCUs with Bluetooth® 5 for IoT endpoint devices, system control and wireless communication achieved on a single chip Datasheet Select Specific Device
       
Buck Regulator      
ISL85415 Wide VIN 500mA Synchronous Buck Regulator Datasheet Buy/Sample
       
Buck-Boost Battery Charger      
ISL9241 Buck-Boost Configurable Battery Charger with SMBus Interface and USB Power Delivery Datasheet Buy/Sample
       
Buck-Boost Regulator      
ISL85403 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter Datasheet Buy/Sample
       
Half-Bridge Driver      
HIP2103 60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO Datasheet Buy/Sample
       
Sensor      
FSx012 Flow Sensor Datasheet Select Specific Device

descriptionDocumentation

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Veridify DOME™ External Link Mar 23, 2020