Ultra-Low Power Wi-Fi Solutions from Renesas Electronics

Wi-Fi is the most widely deployed wireless LAN technology with the greatest amount of infrastructure in corporations as well as residential markets. Wi-Fi products from various vendors are interoperable: the Wi-Fi Alliance has certified hundreds of interoperable devices. Wi-Fi provides a platform to support IP (Internet Protocol) on Embedded systems. High levels of encryption and security via WPA2 allow these solutions to meet stringent enterprise IT requirements allowing for ready acceptance by IT departments worldwide.

Renesas partners with Qualcomm, Redpine, Silex, Longsys and Gainspan to provide easy-to-use Wi-Fi solutions. Longsys, Silex, Redpine and Gainspan provide Wi-Fi modules that provide key Wi-Fi Components (baseband, radio, power amplifier, antenna) integrated into a single module. These modules interface to any Renesas MCU through an SPI or UART interface and are directly integrated into the Renesas Synergy Platform via the Wi-Fi Framework.

  • Ultra-Low Power
  • High Throughput
  • 802.11a/b/g/n
  • Easy to develop
  • FCC/IC/CE Certified
  • Works with any Renesas MCU

 Key Features

  • Wi-Fi modules interface to any Renesas Electronics MCU through SPI or UART interface or through the Renesas Synergy Wi-Fi Framework
  • Throughout of up to 4Mbps (UART) and 10Mbps (SPI)
  • FREE Wi-Fi® module API library optimized for Renesas Electronics MCUs
  • API Library requires 2KB (UART) and 9KB (SPI) code space on Renesas MCUs
  • Easy to use solutions
  • Certified to FCC/CE/IC and Wi-Fi regulatory requirements

Wi-Fi Target Applications

Commercial and Residential Building Automation

  • HVAC Systems
  • Digital Thermostats
  • Security Systems Panels & Sensors
  • Building Access Control
  • Appliances
  • Location/Asset Tracking
  • Lighting Control

Medical Applications

  • Remote Patient Monitoring
  • Telemetry
  • Asset Tracking

Smart Grid

  • Gateways
  • AMI Concentrators

Partners

descriptionDocumentation

file_downloadDownloads

memoryBoards & Kits

Part Number Title Type Company
RL78G13-WIFI-SENSOR RL78/G13 Wi-Fi Sensor Demo Kit Demonstration Renesas