Multi-protocol industrial Ethernet switches allow for easy transition between multiple common industrial Ethernet protocols. Renesas offers a complete solution for a multi-port high-performance industrial Ethernet switch with 24VDC supply and multiple industrial Ethernet protocol support.

System Benefits​:

  • Up to 5x Ethernet
  • Multiple industrial Ethernet protocol support
    • PROFINET, EtherNet/IP™, EtherCAT
  • Integrated eMMC, DDR3 RAM and QSPI Flash
  • Only 1x 24VDC (9V to 48V) supply required
    • All other rails generated internally
    • Only two components needed to power the whole application
    • Board space is reduced

Target Applications:

  • High-performance industrial Ethernet switch
  • Industrial automation equipment
  • Multi-protocol Ethernet switches or gateways
Image
Multi-Protocol Industrial Ethernet Switch
Image
Legend for Renesas/Dialog System Diagrams

 

Related Products

Product Description Featured Document Ordering
       
Buck Regulator      
RAA211650 60V, 5A Integrated Switching Regulator Datasheet Buy/Sample
       
Memory      
AT25SF321B QSPI Flash 32MBit (4Mx8), 2.5V Minimum Datasheet Buy/Sample
       
Microcontroller      
RZ/N1D Dual Cortex®-A7+ Cortex®-M3 with 5 Ethernet Ports; Microprocessors Featuring 5 Ethernet Ports and Latest Redundancy Protocol for Industrial Network Datasheet Buy/Sample
       
Power Management IC (PMIC)      
DA9061 PMIC with 3x DC/DC Buck 1.5A to 2.5A, 2.7V to 5.5V Input Voltage Datasheet Contact Sales

descriptionDocumentation

file_downloadDownloads