With demanding power and performance requirements, modern servers are placing increasingly difficult demands on power and timing solutions. The combination of high performance and specialized timing along with a broad portfolio of power products addresses the needs of these systems.

Timing Key Features:

  • Jitter margin offers lower bit error rates today, and future-proofs designs to meet PCIe Gen4 and PCIe Gen5 tomorrow
  • Jitter margin allows longer traces before approaching jitter limits, which eases board routing
  • Available integrated terminations saves up to 130mm2 of area
  • Patented low-power HCSL output structures cut power consumption up to 50%

 

enterprise-server-application-block-diagram.png

Related Products

Category Description Featured Document Ordering
       
Digital Multiphase Controller      
ISL69127 Digital Dual Output 6+1-Phase VR13 PWM Controller Data Short Buy / Sample
ISL69124 Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller Data Short Buy / Sample
ISL69125 Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller Data Short Buy / Sample
       
Digital PWM Controller      
ISL68201 Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I2C and PFM Datasheet Buy / Sample
       
Smart Power Stage      
ISL99227 Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors Datasheet Buy / Sample
       
Integrated FET Regulator      
ISL8023 Compact Synchronous Buck Regulator Datasheet Buy / Sample
ISL85003 Highly Efficient 3A Synchronous Buck Regulator Datasheet Buy / Sample
       
Processor Clock Generator      
932SQ420 CK420BQ Synthesizer Datasheet Buy / Sample
       
Processor Clock Buffer      
9ZX21901D Enhanced DB1900Z Compliant 19-Output Buffer Datasheet Buy / Sample
9ZXL1231E DB1200ZL 12-Output Low Power HCSL Buffer Datasheet Buy / Sample
9ZXL0831E DB800ZL 8-Output Low Power HCSL Buffer Datasheet Buy / Sample
       
Peripheral Clock      
9FGP204 CK-MNG+ Peripheral Synthesizer for Intel Servers Datasheet Buy / Sample
       
DDR4 Buffer and Register      
4DB Family DDR4 Data Buffer Select specific device Select specific device
4RCD Family DDR4 Register Clock Driver Select specific device Select specific device
       
NVDIMM PMIC      
P8800 PMIC for NVDIMM Applications Contact Sales Contact Sales

descriptionDocumentation

file_downloadDownloads

printNews & Additional Resources