Automotive integrated cockpit control is a challenging space due to the integration of multiple and diverse cockpit functions. The R-Car M3-based electronic control unit (ECU) reference system is targeted for integrated cockpit applications. This system is pre-configured to showcase multiple complex integrated cockpit features as an out of the box development experience. It can then be reconfigured, upgraded or expanded to create a solution that will match a customer’s unique needs.
System Benefits
- Complete white box hardware design, including PCB schematics, layout files, parts library, ECU housing models, and high-speed simulation results
- Complete reference software applications, including instrument cluster, AGL-based IVI screen, multimedia playback, radio playback, Bluetooth® connectivity, navigation, and system settings
- Cockpit-focused hardware UC integration, including LTE, Wi-Fi, GPS, BT, A2B, GMSL, USB, CAN, and automotive Ethernet
- Compelling software architecture, including Green Hills Software's (GHS) Integrity for safety content, and automotive-grade Linux for infotainment and other content
- Pre-production hardware quality, including automotive-qualified parts and pre-production aluminum housing, suitable for vehicle integration
- Scalable multi-channel power supply designed to facilitate maximum design reuse and minimum BOM cost
System Block Diagram
Image

Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Boards and Kits with SoC | |||
Y-RCAR-M3W-CPT-REF-SOL-ECU-V1 | Complete reference platform for cockpit applications, including ECU HW and driver, middleware and application software | User's Manual (Licensing Required) |
Contact Sales |
System-on-Chip (SoC) | |||
R-Car M3 | SoC for medium-class automotive computing systems | Select Document | Contact Sales |
Power Management | |||
P91E0A | Programmable multi-channel PMIC solution for Intel Broxton Atom™ | Datasheet | Buy/Sample |
P9149 | Distributed power unit used to increase the output current capability of P91E0A switching regulators | Contact Sales | Contact Sales |
Clock Generator | |||
9FGV0841 | 8-output 1.8V PCIe Gen1–4 clock generator with Zo = 100ohms | Datasheet | Buy/Sample |
5P49V60 | VersaClock® 6E programmable clock generator for automotive | Datasheet | Buy/Sample |