Radar has an important role in automated driving because it can accurately measure the distance, position and velocity of targets. Renesas provides a radar system with centralized processing. This radar system consists of several satellite units with their respective radar transceivers connected to a central processing unit based on the R-Car V4H SoC.
System Benefits:
Renesas is entering the automotive radar market with a new family of radar transceivers for ADAS and Level 3+ autonomous driving. Gain insight into the Renesas solution and find out how to achieve high-definition imaging radar with Renesas’ high-performance 28nm RF CMOS radar transceiver designed for the highest accuracy.
Renesas' complementary automotive product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.