Title |
Information |
Product Number: |
ISL73052SEHVX |
Pkg. Name: |
K16.E |
Pkg. Previous Code: |
KCG |
Pkg. Code: |
KCG |
Lead Count: |
16 |
Length: |
7 mm |
Width: |
10 mm |
Thickness: |
2.92 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Pkg. Type: |
CFP |
Pkg. Class: |
HERMETIC |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details