Title |
Information |
Product Number: |
CD4071BDMSR |
Pkg. Name: |
D14.3 |
Pkg. Previous Code: |
HSG |
Pkg. Code: |
HSG |
Lead Count: |
14 |
Length: |
19 mm |
Width: |
7.4 mm |
Thickness: |
2.41 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
SBDIP |
list
More Package Details