Overview

Description

IDTs ADC1210S080F1 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance

Features

  • CMOS (buffered outputs)
  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals

Applications

Documentation

Type Title Date
Manual - Software ZIP 2.33 MB
1 item