New Low-power Quad 16-bit DAC Enables Wide Bandwidth Support and Eases Board Routing Requirements in High-performance Wireless Communication Systems

May 15, 2013

SAN JOSE, Calif., May 15, 2013 – Integrated Device Technology, Inc. (IDT®) (NASDAQ: IDTI), the Analog and Digital Company™ delivering essential mixed-signal semiconductor solutions, today announced the industry’s first low-power quad 16-bit digital-to-analog converter (DAC) featuring the JESD204B high-speed serial interface. IDT’s new quad DAC enables wide bandwidth support and eases board routing requirements in multi-carrier broadband wireless applications.

          The DAC165xQ is a quad 16-bit 1.5 Gsps DAC with 750 Msps input data rate, enabling wide bandwidth support for use across various base station transceiver (BTS) platforms. The integrated 10 Gbps JESD204B interface improves system performance and greatly simplifies routing and PCB stack-up by replacing 32 matched differential lane pairs (common with traditional interfaces) with up to eight high-speed differential lanes. The DAC165xQ supports all popular wireless standards including MC-GSM with a wide spurious-free dynamic range (SFDR = 85 dBc typ) and low noise spectral density (NSD = -162 dBm/Hz typ) for improved signal quality.

          “Our new quad 16-bit DAC is a demand-driven extension of our acclaimed dual 16-bit DAC announced last year,” said Christian Kermarrec, vice president and general manager of Wireless Systems at IDT. “Building upon our leading portfolio of wireless communication solutions, the DAC165xQ complements our RF, data compression, RapidIO®, and timing solutions to provide a comprehensive system-solution. IDT is the only company to offer this level of performance, integration, and features – empowering BTS manufacturers to make large strides in system innovation.”

          IDT’s JESD204B-enabled DAC integrates two complex numerically controlled oscillators (NCOs) for intermediate frequency (IF) mixing, a low noise bypass-able integrated phase-locked loop (PLL), and various RF Mute modes to maximize flexibility and optimize system cost. In addition, it features harmonic clocking and deterministic latency to support beam-forming via multi-device-synchronization (MDS). This enables multiple DAC output streams to be sample-level synchronized and phase-coherent for coordination at the system level. Additional applications include communication systems based on LTE, LTE-A, LTE-TDD, W-CDMA, LMDS/MMDS, point-to-point microwave backhaul, high-definition video broadcast production equipment, automated test equipment (ATE), and direct digital synthesis (DDS) instruments.

Product Availability
          The IDT DAC1658Q and DAC1653Q are currently sampling to qualified customers and are available in a 10 mm x 10 mm 72-pin HLA package. The DAC1658Q is a high-output common mode voltage version (2.8 to 3.0 V), and the DAC1653Q is a low-output common mode voltage version (0.25 to 0.5 V) for easy pairing with a wide range of IQ modulators. Pin compatible dual-output devices are also available from IDT. For more information about IDT’s data converter products, visit www.idt.com/go/converters.

About IDT

          Integrated Device Technology, Inc., the Analog and Digital Company™, develops system-level solutions that optimize its customers’ applications. IDT uses its market leadership in timing, serial switching and interfaces, and adds analog and system expertise to provide complete application-optimized, mixed-signal solutions for the communications, computing and consumer segments. Headquartered in San Jose, Calif., IDT has design, manufacturing, sales facilities and distribution partners throughout the world, with direct purchase services through IDT Direct™. IDT stock is traded on the NASDAQ Global Select Stock Market® under the symbol “IDTI.” Additional information about IDT is accessible at www.IDT.com. Follow IDT on Facebook, LinkedIn, Twitter, and YouTube.

###

IDT and the IDT logo are trademarks or registered trademarks of Integrated Device Technology, Inc. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.