Handheld/Portable Display (LCD/OLED)
Renesas provides specialized, cost efficient ICs to maximize power efficiency, offer faster response times and optimized imagery, and to simplify overall design and integration. Incorporate Renesas' advanced display driver technology into your design to gain a competitive edge in the portable electronics market.

Device List
Light to Analog Sensors (Current)2
Small, Low Power, Current-Output Ambient Light Photo Detect IC
Non-Linear Output Current, Low Power Ambient Light Photo Detect IC
Light to Analog Sensors (Voltage)3
Small, Low Power, Voltage-Output Ambient Light Photo Detect IC
Low Power Ambient Light-to-Voltage Nonlinear Converter
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor
Light to Digital Sensors9
Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Enhanced Infrared Rejection
More
LED Backlight Drivers25
High Power LED Driver
6-Channel, 50mA Automotive LED Driver with Ultra-high Dimming Ratio and Phase Shift Control
LED Driver with 1-Wire Dimming
White LED Driver with PWM Dimming
SMBus 8-Channel LED Driver
SMBus 6-Channel LED Driver
More
Level Translators1
6-Channel High Speed, Auto-direction Sensing Logic Level Translator
Current Sense Amplifiers2
Micropower, Rail-to-Rail Input Current Sense Amplifier with Voltage Output
Micropower, Rail to Rail Input Current Sense Amplifier with Voltage Output
Integrated FET Regulators3
3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Dual 800mA Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator
Compact Synchronous Buck Converter
More
Integrated TFT-LCD DC-DC Regulators14
600kHz/1.2MHz PWM Step-Up Regulator
3-Channel DC/DC Converter
TFT-LCD Power Supply
Boost + VON Slice + VCOM + Reset
More
Next Steps
Evaluation Tools
Reference designs, evaluation, and demo boards are available to simplify and speed the development process.
Search for Devices
View product information using our custom search and cross reference tools.
Video Center
Get the latest design tips, see new products in action, and more from our video library.