概览

简介

Renesas motor control reference design based on the Renesas RX 32-bit MCU RX66T and designed to drive up to three 3-phase Permanent Magnet Motors. The kit is able to manage up to 48 V DC motors, and up to 5A peak current. The kit is delivered with a USB cable and an intuitive PC GUI to manage the motor speed, display the vector control parameters and provide access to an exhaustive list of parameters: motor intrinsic parameters, PI coefficients, ...

Additional Support

  • External Power Stages
    • 400VAC / 5A - Schematics, Gerber
    • 300VAC / 20A - Schematics, Gerber
    • 60VDC / 120A - Schematics, Gerber
  • Ready for Evaluation and Testing: Get it at our PARTNER (BFG Engineering)

特性

  • E2Studio Environment Compiler CC-RX free of charge for the RX66T MCU.
  • To speed up the design phase of new equipment and reduce the design cost.
  • The reference kit is the suitable solution that is easily customizable.
  • Fast & elegant solution to get your 1st prototype ready in a few hours.
  • Easy customization, auto-tuning, self-calibration, to reach highest efficiency, easy tweaking, adjust the amount of energy to be used.
  • Motor Control: Start, Stop, Speed and Direction.
  • Property Monitor where motor parameters can be analyzed: Speed, Currents, Voltages, Torque.
  • Operation and Parameters can be saved to Excel file.
  • Inverter design – easy with Renesas.
  • Low CPU bandwidth used, little memory footprint.
  • Board able to drive up to three 3-phase motors, either low of high voltage motors.
  • E2 Lite debugger enabling full debugging.
  • Floating Point Unit enables easy implementation of any theoretical models developed on PC simulation tools.
  • Software available in C language.
  • FOC Control enabling and offering a high precision control.
  • Enables usage of Hall / Encoder / Resolver Sensors for Position and Drive Control. 
  • Enables and Supports the eAI based Predictive Maintenance.
  • Enables extension to Wireless Communication (BLE / WiFi).
  • Hard- and Software Capabilities
    • Motor Axis: Up to 3 - Axis selectable
    • Memory Footprint: 48.3KB Flash / 4.9KB RAM
    • PWM Frequency:  4KHz to 64KHz, (Default: 16KHz)
    • Control Loop Frequency: 4KHz to 16KHz, (Default: 8KHz)
    • CPU Time available: 58μsec (3-Axis FOC sensor-less Control including debug features and auto tuning/self identification)
    • Auto Tuning: Enabled per Default
    • Motor Identification: Enabled per Default
    • Flux Weakening: Enabled per Default
    • System Monitoring (VBUS, Over Current, Phase Lost, etc.): Enabled per Default
    • eAI based Abnormal Failure Detection (Predictive Maintenance): Enabled on Request

应用

文档

类型 文档标题 日期
快速入门指南 PDF 754 KB
原理图 PDF 333 KB
手册 - 开发工具 PDF 3.35 MB
原理图 PDF 2.02 MB
4 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 其他 ZIP 11.08 MB
软件和工具 - 软件 ZIP 545 KB
PCB设计文档 PDF 166 KB
PCB设计文档 ZIP 1.18 MB
4 items