Defense & Hi-Reliability Solutions
Renesas' defense and hi-reliability (Hi-Rel) portfolio offers high-performance analog, digital and power management products to military, aerospace and other harsh environment customers. SMD products are offered in hermetic packages with guaranteed performance over a -55 °C to +125 °C temperature range, are MIL-PRF-38535 compliant and 100% burned in.
Learn Renesas's approach to today's military and hi-reliability applications and browse block diagrams to see how our devices could be used in your next project.
Renesas is a major supplier to the military and aerospace industries. Our product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments.
To meet the high-reliability demands of military applications, we test and guarantee Total Ionizing Dose hardness on a wafer-by-wafer basis to MIL-STD-883 Method 1019 using an in-house Gammacell 220™ 60Co irradiator, at both high-dose (50rad(Si)/s) and low-dose rates (0.01rad(Si)/s).
Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers.
MIL-STD-883 Compliant
Circuits processed in accordance to MIL-STD-883 that are fully conformant under the provisions of Paragraph 1.2.1
Harsh Environment
Extended temperature range for applications that need performance above and beyond the standard limits of commercial grade components.