Stream It! - RZ is an evaluation board for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with RZ/A1LU. In addition, we have included an executable file of streaming and web server demo so you can quickly evaluate the RZ/A1LU.
Get Started Using Stream It! (RZ/A Start-up page)
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 202 KB | |
Application Note | PDF 266 KB | |
Application Note | PDF 1.33 MB | |
Application Note | PDF 1.17 MB | |
Application Note | PDF 699 KB | |
Application Note | PDF 637 KB | |
Application Note | PDF 614 KB | |
7 items
|
Welcome to this demonstration of TES Guiliani on Renesas new solution kit Stream it! - RZ-V2.0. The Stream it! - RZ-V2.0 is based on RZ/A1-LU MPU, which runs at 400MHZ, provides 3MB of embedded SRAM and is optimized for HMIs from the ground up.
Company | Component |
---|---|
NDK | Crystal Units (32kHz, 25MHz, 48MHz) |
Macronix | Serial Flash memory (64MB) |
Wurth Electronik | Connectors, headers, inductors, switches etc. |
ON Semiconductor | Power switch, EEPROM, ESD protection, Reset monitor |
Winbond | High-speed SDRAM (32MB) |
SEGGER | Debug probes |
Company | Software |
---|---|
Consilient Technologies | h.264,AAC |
Oryx Embedded | TCP/IP, Web server, Web radio |
FreeRTOS | Operating System used for demo software |
SEGGER | RTOS, Middleware, Security and communication stack for RZ/A |