Smart Watch (Healthcare)
Overview
The Renesas Smart Analog IC101 has a built-in programmable gain instrumentation amplifier that can adjust offset, and a 16-bit delta-sigma A/D converter, enabling a variety of adjustments to be performed according to the environment. The RL78/G14 microcontroller is recommended for controlling the Smart Analog IC101.
* Bluetooth and the Bluetooth logo are registered trademarks of Bluetooth SIG, Inc. (USA) and are being used by Renesas Electronics under license.
System Block Diagram
Recommended Products
Block | Semiconductor Device | Recommended Products | Features, etc. |
---|---|---|---|
Main controller | MCU | RL78/G14 | 32MHz,16bit, low power consumption, 8-bit D/A converter 2ch |
Sensor | Analog Front End | Smart Analog IC101 | 16bit Delta-Sigma AD Converter Programmable Gain Instrumentation Amplifier (Include Gain adjust and Offset adjust) |
LED Control | MOS FET | μPA26xx Series | Switching MOSFET |
USB I/F | MCU | RL78/G1C | USB Host/Function interface, Support battery charging 1.2 |
Related Application Notes/Sample Code
Title
|
Document No. |
---|---|
Code Generator Plug-in | - |
Related Boards