Mobile ECG (Electrocardiograph)
Overview
The low-power MCUs in the M32C Family and V850ES/Jx3-L from Renesas Electronics are ideal for applications such as compact electrocardiographs. They integrate on-chip an A/D converter for sensor potential detection and provide an LCD drive circuit for the electrocardiogram’s display. This integration helps reduce the overall cost of the system and contributes to the ECG’s compact size, lightness, and long battery life.
System Block Diagram
Recommended Products
Block | Semiconductor Device | Recommended Product Name | Features, etc. |
---|---|---|---|
Main controller | MCU | M32C Family | High-function, large-capacity Flash memory on-chip |
V850ES/Jx3-L | High Function, Low power consumption | ||
Sensor | Op-amp (CMOS) | READ2352JSP | Full range Input/output , High slew rate |
Related Application Notes/Sample Code
Title
|
Document No. |
---|---|
Code Generator Plug-in | - |
Related Software
Name | Document No. |
---|---|
M3S-S2-Tiny sound playback system * | - |
*: Please contact your sales representative or contact us directly.