µPD72751
特点
- FlexRay Communications System Electrical Physical Layer Specification
Conform to Version 2.1 Revision B - On-chip low-voltage detection circuit (targets: VBAT, VCC, VIO), overheating detection circuit, and overcurrent limiter circuit
- On-chip control functions for low power consumption
- On-chip low-current mode function
- Local wakeup input via WAKE pin
- Remote wakeup input via bus
- INH output pin for power supply control
- On-chip bus error detection function
- Low noise emissions, high noise tolerance
- ESD tolerance: ±4 kV or higher for BP, BM, WAKE, and VBAT pins, ±2 kV or higher for other pins
- Operating voltage range: VBAT = 6.5 V to 18 V, VCC = 4.75 V to 5.25 V, VIO = 3 V to 5.25 V
- Operating temperature range: TA = –40 degrees C to 125 degrees C
- Package: 20-pin plastic SSOP
系统框图
PIN Arrangement