概要

High-intensity discharge electric headlights, which have grown in popularity in recent years, require electronic control by an MCU. In addition, since this unit is housed in the engine compartment, the MCU must be compact and capable of operating in a wide range of temperatures. Networking capabilities are also important due to the recent trend toward linkage with an Adaptive Front-Lighting System (AFS).

Renesas CAN/LIN MCUs are perfect for such applications. They are available in small package sizes and have a wide guaranteed operating temperature range of –40°C to 125°C.

系统框图

HID Lighting System Block Diagram

Automotive Development Tools Icon

开发工具

通过与众多工具供应商的合作,瑞萨电子为各种汽车系统提供开发工具。