下载 (D6004172)

发布日期 : Feb.07.20

类别 : Others

RZ/G1 Group BSP Manual Set



Applicable Products

RZ/G1H
RZ/G1M
RZ/G1N
RZ/G1E
RZ/G1C


Comments

This is the set of user manuals that cover the driver module functions and interface specifications offered as RZ/G Verified Linux Package for controlling the hardware mounted on RZ/G1 products.
This file contains the user manuals for the following device drivers for RZ/G1 products:

・Audio driver
・Display driver
・DMA driver
・Ethernet driver
・GPIO driver
・HSCIF driver
・I2C driver
・Kernel core
・QSPI driver
・SCIF driver
・SD card interface
・U-BOOT
・USB Host driver
・USB Function driver
・Video capture driver
・MSIOF driver
・MMC driver
・SATA driver



下载

产品名称 文档 名称 文档 大小 下载链接
RZ/G1 Group BSP Manual Set RTK0EF0045Z9000AZJ.zip 35.51 MByte