下载 (D6003978)
发布日期 : Oct.14.19
类别 : Application Examples, I2C-bus, Serial Interface
Self-Capacitive Touch Software Application Design with Synergy S124 and S3A7 MCUs
Applicable Products
Renesas Synergy™
Comments
Application Notes (r20an0445eu0106-synergy-self-capacitive-touch.pdf) and Sample Program (Project, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, USB, Other Timer/Pulse Function, I2C-bus, Serial Interface (Clock Sync./Clock Async.), Connectivity, Human Machine Interface, Capacitive Touch Sensor
下载
产品名称 | 文档 名称 | 文档 大小 | 下载链接 |
---|---|---|---|
Self-Capacitive Touch Software Application Design with Synergy S124 and S3A7 MCUs | r20an0445eu0106-synergy-self-capacitive-touch.zip | 3.60 MByte |