下载 (D6002099)

发布日期 : Sep.11.18

类别 : Oscillator Characteristics

RL78/G1H Oscillation circuit characteristics

Comment


The resonators for which the operation is verified and their oscillator constants are shown below.


This resonator supports operation at up to 85°C, Contact crystal oscillator manufacturers with regard to products supporting operation at up to 105°C.

When using this resonator, for details about the matching, contact to each oscillator manufacturer.


Main Oscillator (X1 oscillation)

32.768kHz Oscillator (XT1 oscillation)

RF reference clock oscillation (Crystal resonator)

下载

产品名称 文档 名称 文档 大小 下载链接
RL78/G1H Oscillation circuit characteristics rl78g1h-oscillation-parameters-E-v2.pdf 175.80 KByte