下载 (D6001393)

发布日期 : Sep.28.18

类别 : Oscillator Characteristics

RL78/L1A Oscillation circuit characteristics

Comment


The resonators for which the operation is verified and their oscillator constants are shown below.


This resonator supports operation at up to 85°C, Contact crystal oscillator manufacturers with regard to products supporting operation at up to 105°C.

When using this resonator, for details about the matching, contact to each oscillator manufacturer.


Main Oscillator (X1 oscillation)

Sub Oscillator (XT1 oscillation)

下载

产品名称 文档 名称 文档 大小 下载链接
RL78/L1A Oscillation circuit characteristics rl78l1a-oscillation-parameters-e-v2.pdf 95.66 KByte