下载 (D3017604)

发布日期 : Feb.29.16

类别 : Flash Memory, Other Sample Codes

RX231 Group On-chip Flash Memory Programming Solution using Capacitive Touch Sensing Unit and USB Memory RX Driver Package Application


Applicable MCUs

RX231



Comments



Application Notes (r01an2561ej0102_rx231.pdf) and Sample Program (C source, ( e2 studio / CC-RX )) are included.
Related function: Flash Memory, USB, Application Example, M3S-TFAT-Tiny, Firmware Integration Technology Sample, Consumer, Industrial/Building & Home, Connectivity, Sound/Audio, File Systems

下载

产品名称 文档 名称 文档 大小 下载链接
RX231 Group On-chip Flash Memory Programming Solution using Capacitive Touch Sensing Unit and USB Memory RX Driver Package Application an_r01an2561ej0102_rx231_apl_fit.zip 58.71 MByte