V356.27X27C

Package Drawing
v356.27x27c
Package Family
HBGA
Pin Count
356
Pin Pitch (mm)
1.27
Dimension (mm x mm)
27.00x27.00
Typical Weight (g)
2.61
LF Material
Balls Sn/Ag/Cu
Package and Pin Count
BGA356