V352.27X27

Package Drawing
v352.27x27
Package Family
BGA
Pin Count
352
Pin Pitch (mm)
1
Dimension (mm x mm)
26.92x26.92
Typical Weight (g)
2.28
Max. Height (mm)
2.36
LF Material
Balls Sn/Ag
Package and Pin Count
BGA352