V256.17X17

Package Drawing
v256.17x17
Package Family
FBGA
Pin Count
256
Pin Pitch (mm)
1
Dimension (mm x mm)
16.99x16.99
Typical Weight (g)
0.705
Max. Height (mm)
1.5
LF Material
Not Applicable
Package and Pin Count
BGA256