V196.15X15

Package Drawing
v196.15x15
Package Family
FBGA
Pin Count
196
Pin Pitch (mm)
1
Dimension (mm x mm)
15.01x15.01
Typical Weight (g)
0.54
Max. Height (mm)
1
LF Material
Not Applicable
Package and Pin Count
BGA196