V196.12X12

Package Drawing
v196.12x12
Package Family
FBGA
Pin Count
196
Dimension (mm x mm)
11.99x11.99
Typical Weight (g)
0.38
Max. Height (mm)
1
LF Material
Not Applicable
Package and Pin Count
BGA196