S3X3.9

Package Drawing
s3x3.9
Package Family
CSP
Pin Count
9
Pin Pitch (mm)
0.65
Dimension (mm x mm)
2.15x2.15
Typical Weight (g)
0.00924
Max. Height (mm)
1.045
LF Material
Balls Sn/Ag/Cu
Package and Pin Count
CSP9