PRBG0484FC-A

Package Drawing
p484f1-100-kn5
Package Family
BGA
Pin Count
484
Pin Pitch (mm)
1
Dimension (mm x mm)
23x23
Typical Weight (g)
1.93
Max. Height (mm)
2.03
Mount pad
fig0013e
JEDEC Tray
H7978-1