PLQP0144KE-A

Package Drawing
t144gj-50a-gbg
Package Family
HLFQFP
Pin Count
144
Pin Pitch (mm)
0.5
Dimension (mm x mm)
20x20
Typical Weight (g)
1.4
Max. Height (mm)
1.6
Mount pad
fig0014e
JEDEC Tray
H8028-1