L4.1.5X1.3

Package Drawing
l4.1.5x1.3
Package Family
HODFN
Pin Count
4
Pin Pitch (mm)
0.5
Dimension (mm x mm)
1.30x1.50
Typical Weight (g)
0.0027
Max. Height (mm)
0.75
LF Material
Copper
Package and Pin Count
ODFN4