L20.5.5X4.0

Package Drawing
l20.5.5x4.0
Package Family
DFN
Pin Count
20
Pin Pitch (mm)
0.5
Dimension (mm x mm)
3.99x5.51
Typical Weight (g)
0.0826
Max. Height (mm)
1.3
LF Material
Copper
Package and Pin Count
DFN20